The EJ9400 EtherCAT plug-in module is used in combination with the EJ1101-0022 EtherCAT Coupler to supply the E-bus with power. Data is exchanged between the coupler and the module over the E-bus. Each EtherCAT plug-in module draws a certain amount of current from the E-bus (see “Current consumption E-bus” in the technical data). This current is fed into the E-bus by the power supply plug-in module. The maximum output current is 2.5 A.
Product status:
regular delivery
Product information
Technical data | EJ9400 |
---|---|
Technology | power supply module for E-bus |
Short-circuit proof | – |
Input voltage | 24 V DC (-15%/+20%) |
Input current | approx. 10 mA + (E-bus/6.25) |
Max. output current | 2.5 A |
Current consumption E-bus | – |
Current consumption from US | 10 mA + (∑ E-bus current/7.2) |
Electrical isolation | – |
Diagnostics in the process image | – |
Weight | approx. 30 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, UL |
Housing data | EJ-12-16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 12 mm x 66 mm x 55 mm |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use