DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EJ6224-0090 | EtherCAT plug-in module, 4-channel communication interface, IO-Link, master, TwinSAFE SC

EtherCAT plug-in modules of the EJ series

From the IO-Link sensor into the cloud

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

From the IO-Link sensor into the cloud

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ6224-0090 EtherCAT plug-in module is an IO-Link master and enables connection of up to four IO-Link devices. IO-Link devices are actuators, sensors or a combination of both. The connection between the module and the device is a point-to-point connection.

 

The EJ6224-0090 also supports TwinSAFE SC (TwinSAFE Single Channel). This enables the use of standard signals for safety tasks in any networks of fieldbuses.

 

The EJ6224-0090 is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus level and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data is carried out from TwinCAT via ADS or very conveniently via the integrated IO-Link commissioning tool. The tool enables automatic scanning of the IO-Link devices, convenient sensor parameter processing, and an integrated online search for sensor description files.

Product status:

regular delivery

Product information

Technical dataEJ6224-0090
TechnologyIO-Link
Connection method3-wire
Specification versionIO-Link V1.1
IO-Link interfaces4
Supply voltage electronics24 V DC (via E-bus and distribution board)
Cable lengthmax. 20 m
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Supply current for devices500 mA per device
Current consumption E-bustyp. 110 mA
Special featuresTwinSAFE SC, IO-Link configuration tool integrated in TwinCAT: IO-Link sensor scan, comfortable sensor parameter handling, sensor description file finder
Electrical isolation500 V (E-bus/signal voltage)
Weightapprox. 30 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use