DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

EJ6080 | EtherCAT plug-in module, 1-channel communication interface, memory, 128 kbyte, NOVRAM

The EJ6080 EtherCAT plug-in module has 128 kB of non-volatile memory (NOVRAM). The module can be used to store and read out parameters and recipes. Part of the memory can also be used for the cyclic storage of machine data such as operating hour meters or production numbers. The module is used, for example, in modular machine concepts with central control for storing machine-specific parameter data.

Product status:

regular delivery

Product information

Technical dataEJ6080
TechnologyEtherCAT storage module
Memory128 kbyte NOVRAM
Max. usable memory, cyclic access1280 byte
Max. usable memory, acyclic accessup to 128 kbyte in max. 8190 byte sized objects, depending on variable structure
Number of write/readarbitrary
Current consumption E-bustyp. 120 mA
Distributed clocks
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 30 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use