DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply

EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply

EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply

EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply

EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply

EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply

EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

The EJ5042-0010 EtherCAT plug-in module is a BiSS® C master and enables the direct connection of an absolute encoder with BiSS® C or SSI interface. Both singleturn and multiturn encoders are supported.

 

The extensive parameterization allows optimum adaptation to different encoder types.

 

Special features:

  • unidirectional BiSS® C communication
  • parameterization per channel possible
  • baud rate up to max. 10 MHz
  • separate evaluation of the error and warning bit in the process data
  • position value output with up to 64 bits (depending on the encoder resolution)
  • also usable as SSI master

 

Via the distributed clocks function, the position value is read out exactly synchronously with other processes. If the distributed clocks function is deactivated, the EJ5042-0010 clocks synchronize with the EtherCAT cycle.

 

The use of encoder profiles enables simple and fast linking of process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEJ5042-0010
TechnologyBiSS® C interface, unidirectional
Encoder connectionbinary input: D+, D-, binary output: C+, C-
Encoder operating voltageexternal e.g. by EJ9505
Supply voltage electronicsvia UP contacts
Current consumption E-bustyp. 180 mA
Current consumption from UPtyp. 30 mA + load
Resolutionmax. 64 bit position, 2 bit status, 8 bit CRC
Data transfer ratesvariable up to 10 MHz, 10 MHz default
Distributed clocksyes
Electrical isolation500 V (E-bus/field potential)
Special featuresadjustable baud rate, data length, two status bits (error and warning) can be evaluated separately
Weightapprox. 30 g
Relative humidity95%, no condensation
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use