The EJ4004 EtherCAT plug-in module generate signals in the range between 0 and 10 V. The voltage is supplied to the process level with a resolution of 12 bit and is electrically isolated. The output channels have a common ground potential. The module combines four channels in one housing. The output stages are powered by the 24 V supply. The signal state is indicated by light emitting diodes.
Product status:
regular delivery
Product information
Technical data | EJ4004 |
---|---|
Connection technology | 1-wire, single-ended |
Number of outputs | 4 |
Supply voltage electronics | 24 V DC (via distribution board) |
Signal voltage | 0…10 V |
Distributed clocks | yes |
Distributed clock precision | << 1 µs |
Load | > 5 kΩ (short-circuit proof) |
Measurement error/uncertainty | < 0.1% (relative to full scale value) |
Output error | < ±0.1% (relative to end value) |
Resolution | 12 bit |
Electrical isolation | 500 V (E-bus/signal voltage) |
Conversion time | ~ 400 µs |
Current consumption periphery | – |
Auxiliary power current | typ. 25 mA |
Current consumption E-bus | typ. 90 mA |
Special features | Optional watchdog: user-specific output value with ramp; user synchronization can be activated. |
Weight | approx. 30 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE |
Housing data | EJ-12-16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 12 mm x 66 mm x 55 mm |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use