DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

Plug-and-work: The EJ modules can be easily plugged onto a signal distribution board via snap-in lugs on the back. Signal-specific coding pins prevent plugging into the wrong place.

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

Plug-and-work: The EJ modules can be easily plugged onto a signal distribution board via snap-in lugs on the back. Signal-specific coding pins prevent plugging into the wrong place.

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ1008 EtherCAT plug-in module acquires binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The module has 8 channels that indicate their signal state via light emitting diodes.

 

Special features:

  • input specification type 1/3
  • no bouncing due to mechanical switches thanks to 3 ms input filter

Product status:

regular delivery

Product information

Technical dataEJ1008
SpecificationEN 61131-2, type 1/3
Number of inputs8
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 1/3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Input filtertyp. 3.0 ms
Distributed clocks
Current consumption E-bustyp. 80 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresstandard input module for bouncing signals (filter 3 ms)
Weightapprox. 30 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use