Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ1xxx | EtherCAT plug-in modules, digital input

The EtherCAT plug-in modules of the EJ1xxx series are intended for the acquisition of binary signals. Typically, these are mechanical contacts such as break contacts or make contacts, electronic sensors such as inductive proximity switches, optical sensors or other methods in order to generate a low/high signal in the sense of control technology. This signal is transmitted via the network, in this case EtherCAT, to the higher-level automation device for further processing. The variants differ in terms of signal thresholds, number of channels, connection options and/or input filter times. Additional functions such as safety or combined input/output modules round off the portfolio.

In terms of technology, the EJxxxx EtherCAT plug-in modules are usually based on the ELxxxx EtherCAT Terminals with matching name. This allows initial tests to be carried out with EL terminals, while the corresponding EJ module on the signal distribution board is used in subsequent series production.

Your selection:
    • EJ1008 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, 3 ms

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EJ1128 | EtherCAT plug-in module, 8-channel digital input, 3.3 V DC/5 V DC, 0.05 µs

      Channels:
      8
      Value range (digital/encoder):
      3.3 V, 5 V/TTL
      Filter (digital):
      0.05 µs typ.
      Input/output specification (digital):
      positive switching
    • EJ1254 | EtherCAT plug-in module, 4-channel digital input, 24 V DC, 1 µs, timestamp

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      1.0 µs typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EJ1809 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 3 ms

      Channels:
      16
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EJ1819 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 10 µs

      Channels:
      16
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EJ1859 | EtherCAT plug-in module, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A

      Channels:
      16, Combi
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EJ1889 | EtherCAT plug-in module, 16-channel digital input, 24 V DC, 3 ms, ground switching

      Channels:
      16
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      ground switching
    • EJ1914 | EtherCAT plug-in module, 4-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Input/output specification (digital):
      potential-free, static signals, dynamic signals, OSSD
      TwinSAFE type:
      input and logic
    • EJ1918 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Input/output specification (digital):
      potential-free, static signals, dynamic signals, OSSD
      TwinSAFE type:
      input and logic
    • EJ1957 | EtherCAT plug-in module, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

      Channels:
      12, Combi
      Value range (digital/encoder):
      24 V
      Input/output specification (digital):
      positive switching, potential-free, static signals, dynamic signals, OSSD
      TwinSAFE type:
      input, logic and output