DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ER6001-0002 | EtherCAT Box, 1-channel communication interface, serial, RS232/RS422/RS485, M12, zinc die-cast

Image similar, may contain optional accessories
ER6001-0002 | EtherCAT Box, 1-channel communication interface, serial, RS232/RS422/RS485, M12, zinc die-cast

ER6001-0002 | EtherCAT Box, 1-channel communication interface, serial, RS232/RS422/RS485, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
RS232
1 | Vcc
2 | Tx
3 | GNDS
4 | Rx
5 | Shield
RS485/RS422TX
1 | Tx-
2 | Tx+
3 | GNDS
4 | Vcc
5 | Shield
RS422RX
1 | Rx-
2 | Rx+
3 | GNDS
4 | Vcc
5 | Shield
DIO
1 | +24 V DC US
2 | In-/Output B
3 | GNDS
4 | In-/Output A
5 | reserved
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GND
Top view 
Connector assignment 
Channel 1, RS232 
Channel 1, RS485/RS422TX 
Channel 1, RS422RX 
Channel 1, DIO 
ER6001-0002 | EtherCAT Box, 1-channel communication interface, serial, RS232/RS422/RS485, M12, zinc die-cast

ER6001-0002 | EtherCAT Box, 1-channel communication interface, serial, RS232/RS422/RS485, M12, zinc die-cast

The ER6001-0002 serial interface module allows the connection of devices with an RS232 or RS422/RS485 interface. The module transmits the data in a fully transparent manner to the higher-level automation device. The active serial communication channel functions independently of the higher-level bus system in full duplex mode at up to 115,200 baud, while a 864 byte receive buffer and a 128 byte send buffer are available. The 1-channel version has an increased end device power supply of up to 1 A, the connector assignment depends on the selected interface. The two integrated digital inputs/outputs allow the connection of additional sensors/actuators in order, for example, to trigger the reading process of the barcode reader or, depending on the result, to initiate an action. In conjunction with the TwinCAT Virtual Serial COM Driver the ER6001-0002 can be used as a normal Windows COM interface.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER6001-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Data transfer channels1
Interfacesindividually selectable from RS232, RS485, RS422
Data transfer rates300…115,200 baud; 9600 baud (8 bit, no parity, 1 stop bit) is preset
Communication TxD and RxD, full duplex
Bit distortion< 3%
Cable lengthRS232: max. 15 m; RS422/RS485: approx. 1000 m
Data buffer864 bytes receive buffer, 128 bytes transmit buffer
Sensor supply+5 V DC, 1 A
Connection methodM12 socket, 5-pin, a-coded
Number of channels2 (1/1), TxD and RxD, full duplex
Number of outputs2 (digital 24 V DC)
Number of inputs2 digital 24 V inputs
Input filter10 µs (for digital inputs)
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Current consumption from UStyp. 130 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featureseasy integration of serial end devices
Weightapprox. 265 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use