DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ER2809-0021 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M8, zinc die-cast

Image similar, may contain optional accessories
ER2809-0021 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M8, zinc die-cast

ER2809-0021 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M8, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M8 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
3 | GND
4 | Output
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
2-wire
3-wire
Top view 
I/O connection 
ER2809-0021 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M8, zinc die-cast

ER2809-0021 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M8, zinc die-cast

The ER2809-0021 EtherCAT Box with digital outputs connects the binary control signals from the controller on to the actuators at the process level. The 16 outputs handle load currents of up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 0.5 A current.

The signal state is indicated by means of light emitting diodes. The signals are connected via M8 screw type connectors. All outputs are short-circuit proof and protected against inverse connection.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER2809-0021
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs16
Output connectionsM8 x 1, 3-pin, a-coded
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Short-circuit currentmax. 1.5 A
Distributed clocks
Current consumption from UStyp. 130 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Weightapprox. 450 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use