DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ER2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

Image similar, may contain optional accessories
ER2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

ER2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | n.c.
3 | GND
4 | Output A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
2-wire
3-wire
ER2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

ER2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

The ER2008-0022 EtherCAT Box with digital outputs connects the binary control signals from the controller on to the actuators at the process level. The eight outputs handle load currents of up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 0.5 A current.

The signal state is indicated by means of light emitting diodes. The signals are connected via M12 screw type connectors. All outputs are short-circuit proof and protected against inverse connection.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER2008-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs8
Output connectionsM12 x 1, 5-pin, a-coded
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Short-circuit currentmax. 1.5 A
Distributed clocks
Current consumption from UStyp. 130 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special features1 output per M12 plug
Weightapprox. 450 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use