
The ER2008-0001 EtherCAT Box with digital outputs connects binary control signals from the controller on to the actuators at the process level. The eight outputs handle load currents of up to 0.5 A and indicate their status through light emitting diodes. The signals are connected via M8 screw type connectors. The outputs are short-circuit proof and protected against inverse connection.
The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.
Product status:
regular delivery
Product information
Technical data | ER2008-0001 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Number of outputs | 8 |
Output connections | M8 x 1, 3-pin, a-coded |
Load type | ohmic, inductive, lamp load |
Nominal output voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A (short-circuit proof) per channel |
Switching times | typ. TON: 50 µs, typ. TOFF: 100 µs |
Short-circuit current | typ. 1.5 A |
Distributed clocks | – |
Current consumption from US | 120 mA |
Auxiliary power current | typ. 20 mA + load |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Weight | approx. 265 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | zinc die-cast |
Installation | 2 fixing holes 3.5 mm diameter for M3 |

Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use