DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ER2328-0002 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M12, zinc die-cast

Image similar, may contain optional accessories
ER2328-0002 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M12, zinc die-cast

ER2328-0002 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC UP
2 | In-/Output B
3 | GND
4 | In-/Output A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
Inputs 
Outputs 
ER2328-0002 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M12, zinc die-cast

ER2328-0002 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M12, zinc die-cast

The ER2328-0002 EtherCAT Box combines four digital inputs and four digital outputs in one device. A filter constant of 3.0 ms is available for the inputs. The outputs handle load currents of up to to 2 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 2 A signal current.

The state of each signal is indicated by means of light emitting diodes. The signals are connected via screw type M12 connectors. The sensors are powered by the box supply US.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER2328-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels4 inputs + 4 outputs
Input/output connectionsM12 x 1, 5-pin, a-coded
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current2.0 A
Switching timestyp. TON: 200 µs, typ. TOFF: 200 µs
Short-circuit currenttyp. 15 A
Auxiliary power currenttyp. 20 mA
Current consumption from UStyp. 120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Weightapprox. 265 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use