DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EQ3174-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, stainless steel

Image similar, may contain optional accessories
EQ3174-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, stainless steel

EQ3174-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, stainless steel

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Sensor Supply UP
2 | Input +
3 | GNDP
4 | Input -
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
EQ3174-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, stainless steel

EQ3174-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, stainless steel

The complete control solution in hygienic design

The complete control solution in hygienic design

The EQ3174 EtherCAT Box has four analog inputs which can be individually parameterized, so that they process signals either in the -10…+10 V or the 0/4…20 mA range. The voltage or input current is digitized with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. The four input channels have differential inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available. EtherCAT is used for parameterization purposes. The parameters are stored in the module.

The modules of the EQxxxx series are made of stainless steel in hygienic design. Therefore they are ideal for applications in the food, chemical or pharmaceutical industries, which require protection rating IP69K.

Product status:

regular delivery

Product information

Technical dataEQ3174-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of inputs4
Input connectionsM12 x 1, 5-pin, a-coded
Conversion time~ 100 µs
Resolution16 bit (incl. sign)
Signal type-10/0…+10 V | 0/4…20 mA, parameterizable per channel
Common-mode voltage UCMmax. 35 V
Internal resistance> 200 kΩ | typ. 85 Ω + diode voltage
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filter limit frequency5 kHz
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
Input filterconfigurable
Sensor supplyfrom load supply voltage UP
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresstainless steel, Hygienic Design
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP69K (according to EN 60529)/variable
Approvals/markingsCE, UL
Housing data4 x M12
Dimensions (W x H x D)39 mm x 160 mm x 43 mm
Materialstainless steel
Installation2 fixing lugs for M5

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use