DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EQ2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, stainless steel

Image similar, may contain optional accessories
EQ2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, stainless steel

EQ2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, stainless steel

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | Output B
3 | GND
4 | Output A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EQ2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, stainless steel

EQ2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, stainless steel

The complete control solution in hygienic design

The complete control solution in hygienic design

The EQ2008-0002 EtherCAT Box is intended for processing digital/binary signals. It relays the binary control signals from the controller to the actuators at the process level. The eight outputs handle load currents of up to 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 4 A. The signal status of the channels is indicated by LEDs, the signals are connected via M12 screw type connectors. One channel is available per M12 socket.

The modules of the EQxxxx series are made of stainless steel in hygienic design. Therefore they are ideal for applications in the food, chemical or pharmaceutical industries, which require protection rating IP69K.

Product status:

regular delivery

Product information

Technical dataEQ2008-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs8
Rated load voltage24 V DC (-15%/+20%)
Output connectionsM12 x 1, 5-pin, a-coded
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Short-circuit currenttyp. 1.5 A
Distributed clocks
Current consumption from UStyp. 130 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresstainless steel, Hygienic Design
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP69K (according to EN 60529)/variable
Approvals/markingsCE, UL
Housing data4 x M12
Dimensions (W x H x D)39 mm x 160 mm x 43 mm
Materialstainless steel
Installation2 fixing lugs for M5

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use