DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EQ2339-0022 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, stainless steel

Image similar, may contain optional accessories
EQ2339-0022 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, stainless steel

EQ2339-0022 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, stainless steel

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC UP
2 | In-/Output B
3 | GNDP
4 | In-/Output A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EQ2339-0022 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, stainless steel

EQ2339-0022 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12, stainless steel

The complete control solution in hygienic design

The complete control solution in hygienic design

The EQ2339 EtherCAT Box has 16 digital channels, each of which can optionally be operated as an input or as an output. A configuration for using a channel as input or output is not necessary; the input circuit is internally connected to the output driver, so that a set output is displayed automatically in the input process image.

A filter constant of 3.0 ms is available for the inputs. The outputs are short-circuit proof and protected against inverse polarity. They handle load currents of up to 0.5 A each, although the total current is limited to 4 A. The state of each signal is indicated by means of light emitting diodes. The signals are connected optionally via M8 (EQ2339-0021) or M12 (EQ2339-0022) screw type connectors. The sensors are powered by the load voltage UP.

The modules of the EQxxxx series are made of stainless steel in hygienic design. Therefore they are ideal for applications in the food, chemical or pharmaceutical industries, which require protection rating IP69K.

Product status:

regular delivery

Product information

Technical dataEQ2339-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels16 digital inputs or outputs
Input/output connectionsM12 x 1, 5-pin, a-coded
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom load supply voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA + load
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresstainless steel, Hygienic Design
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP69K (according to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M12
Dimensions (W x H x D)72 mm x 160 mm x 43 mm
Materialstainless steel
Installation2 fixing lugs for M5

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use