DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EQ1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12, stainless steel

Image similar, may contain optional accessories
EQ1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12, stainless steel

EQ1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12, stainless steel

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | Input B
3 | GND
4 | Input A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EQ1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12, stainless steel

EQ1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12, stainless steel

The complete control solution in hygienic design

The complete control solution in hygienic design

The EQ1008-0002 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.

The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module. The connected sensors are supplied with a total of 0.5 A for all sensors via an internal, short-circuit-proof driver module. Due to the input filter of 3.0 ms, the EQ1008-0002 is preferably suitable for electronic and mechanical inputs, which thereby experience additional debouncing of the signal.

The modules of the EQxxxx series are made of stainless steel in hygienic design. Therefore they are ideal for applications in the food, chemical or pharmaceutical industries, which require protection rating IP69K.

Product status:

regular delivery

Product information

Technical dataEQ1008-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs8
Input connectionsM12 x 1, 5-pin, a-coded
Nominal input voltage24 V DC (-15%/+20%)
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocks
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Sensor supplyfrom load supply voltage, max. 0.5 A, short-circuit proof in total
Current consumption from UStyp. 130 mA
Electrical isolation500 V
Special featuresstainless steel, Hygienic Design
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP69K (according to EN 60529)/variable
Approvals/markingsCE, UL
Housing data4 x M12
Dimensions (W x H x D)39 mm x 160 mm x 43 mm
Materialstainless steel
Installation2 fixing lugs for M5

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use