DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP9224-0024 | EtherCAT Box, 4/4-channel power distribution, for EtherCAT Box modules, with current measurement/data logging, M12, L-codedNew

Image similar, may contain optional accessories
EP9224-0024 | EtherCAT Box, 4/4-channel power distribution, for EtherCAT Box modules, with current measurement/data logging, M12, L-coded

EP9224-0024 | EtherCAT Box, 4/4-channel power distribution, for EtherCAT Box modules, with current measurement/data logging, M12, L-coded

EtherCAT signal input
EtherCAT signal output
Power out
Power in
Labeling areas
Outputs
Signaling contact/reset
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V US
2 | GNDP
3 | GNDS
4 | +24 V UP
5 | FE
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
1 | Signaling contact
3 | Signaling contact
4 | Reset
EP9224-0024 | EtherCAT Box, 4/4-channel power distribution, for EtherCAT Box modules, with current measurement/data logging, M12, L-coded

EP9224-0024 | EtherCAT Box, 4/4-channel power distribution, for EtherCAT Box modules, with current measurement/data logging, M12, L-coded

The EP9224-0024 enables connection of four EtherCAT Box power supply branches. In each 24 V branch the current consumption for the control voltage US and the peripheral voltage UP is monitored, limited, and, if necessary, switched off.

The input voltage and current values of all outputs can be evaluated via the process data. A continuous data log of the relevant data can be retrieved when an error occurs in order to localize the cause of the error.

 

The power distribution is supplied via a M12 connector (L-coded) with up to 16 A (per voltage supply US/UP). Several modules can be configured in a cascade arrangement. In the event of a short-circuit in one of the four (eight) outputs, the affected output is switched off. The supply for the other branches remains active. The switch-off and control is done in such a way that the input voltage does not fall below 21 V. During startup consumers with large capacities can be added without problem.

 

The master can read diagnostic messages from the individual channels via the EtherCAT interface. The electronic overcurrent protection box EP9224-0024 is a 24 V DC EtherCAT box with electronic fuse function including Class 2 approval in accordance with UL1310. By using the box, Class 2 circuits (< 100 VA) can be implemented with standard power supplies.

 

Advantages:

  • eight independent 24 V DC channels
  • switch-off characteristics selectable per channel
  • channels can be switched on and off individually
  • diagnostic data
  • current and voltage values as process data
  • diagnostic data logging

 

Independent switching of individual consumer branches is also possible via the EtherCAT master.

Product status:

product announcement | estimated market release 3rd quarter 2025

Product information

Technical dataEP9224-0024
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs4 x M8, 4-pin (per US/UP)
Connection methodM8 socket, 4-pin
Max. output currentper M8: 4 A per US and UP
Load typeEtherCAT Box modules
Signaling contactpotential-free make contact, M8
Nominal voltage24 V DC (-15%/+20%)
Power supply connectionfeed: 1 x M12 plug, L-coded, 4 + FE, downstream connection: 1 x M12 socket, L-coded, 4+ FE
Distributed clocks
Electrical isolation500 V
Data loggingrecording of relevant data in case of failure
Special featuresinput voltages/currents, output currents via process data
Weightapprox. 440 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL, Class 2 according to UL1310
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use