DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP1111-0000 | EtherCAT Box, ID switch

EP1111-0000 | EtherCAT Box, ID switch

EP1111-0000 | EtherCAT Box, ID switch

EtherCAT signal input
EtherCAT signal output
ID switch
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
Top view 
Connector assignment 
EP1111-0000 | EtherCAT Box, ID switch

EP1111-0000 | EtherCAT Box, ID switch

The EP1111-0000 has three decimal ID switches for assigning an ID to a group of EtherCAT components. This group can be present in any position in the EtherCAT network, as a result of which variable topologies can be realized in a simple manner.

The EtherCAT connection is established via shielded M8 screw connectors with direct display of link and activity status. The Run LED indicates the status of the EP1111-0000.

Product status:

regular delivery

Product information

Technical dataEP1111-0000
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Task within EtherCAT systemidentification of any EtherCAT group in the EtherCAT network
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Data transfer mediumEtherCAT cable
Distance between stations100 m (100BASE-TX)
Data transfer rates100 Mbit/s
Configurationnot required
Power supply24 V DC
Sensor supply
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL, ATEX
Ex markingII 3 G Ex nA IIC T4 Gc
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use