![EP3754-0702 | EtherCAT Box, 4-channel analog input, ID switch, multi-function, M12](https://multimedia.beckhoff.com/media/ep3754-0702__web_preview.png)
The EP3754-0702 EtherCAT Box has four analog multi-functional inputs, which can be extensively parameterized on an individual basis:
- voltage measurement: ±5 mV to ±10 V, 0…10 V, 0…5 V
- current measurement: ±20 mA, 4…20 mA, 0…20 mA
- resistance measurement: 0…5 kΩ
- electrical resistance R in 2-/3-/4-wire connection
- RTD measurement in 2-/3-/4-wire connection
- potentiometer: min. 1 kΩ
The measured values are digitalized with a 16-bit resolution and transmitted electrically isolated to the higher-level automation device. The input filters and their associated conversion times are configurable in a wide range. The inputs can, if required, be scaled differently, and automatic limit value monitoring is also available. EtherCAT is used for parameterization purposes. The parameters are stored in the module.
The EP3754-0702 has three additional hexadecimal ID switches. In this way, an individual address from 0...4095 can be set, allowing unique identification regardless of installation position, as required by some device profiles for certain industries, such as the semiconductor industry.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | Analog input |
---|---|
Conversion time | ~ 100 µs |
Resolution | 16 bit (incl. sign) |
Sensor types | analog sensors, thermocouple: type B, C, E, J, K, L, N, R, S, T, U, mV measurement, temperature: Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1.2/4 kΩ) |
Signal type | -10/0...+10 V | -20mA/0/4...20 mA, RTD/Pt100/Pt1000, ±30/±60/±75 mV (thermocouple), parameterizable per channel |
Common-mode voltage UCM | 15 V max. |
Internal resistance | > 200 kΩ | typ. 85 Ω + diode voltage |
Measurement error/uncertainty | < ±0.3% (relative to full scale value) |
Input filter limit frequency | 5 kHz |
Input filter | configurable |
Sensor supply | from load supply voltage, max. 0.5 A, short-circuit proof in total |
Technical data | General |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Number of configurable IDs | 4096 |
Number of inputs | 4 |
Input connections | M12 x 1, 5-pin, a-coded |
Nominal voltage | 24 V DC (-15%/+20%) |
Distributed clocks | yes |
Current consumption from US | 120 mA |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Weight | approx. 200 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12, ID switch |
---|---|
Dimensions (W x H x D) | 30 mm x 155 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use