DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP6601-0002 | EtherCAT Box, 1-port communication interface, Ethernet switch port

Image similar, may contain optional accessories
EP6601-0002 | EtherCAT Box, 1-port communication interface, Ethernet switch port

EP6601-0002 | EtherCAT Box, 1-port communication interface, Ethernet switch port

EtherCAT signal input
EtherCAT signal output
M12, d-coded
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
EP6601-0002 | EtherCAT Box, 1-port communication interface, Ethernet switch port

EP6601-0002 | EtherCAT Box, 1-port communication interface, Ethernet switch port

The EP6601-0002 Ethernet switch port module is used for the decentralized connection of Ethernet devices to the EtherCAT Box network. The EtherCAT system relays the Ethernet communication of the connected devices fully transparent and collision-free.

The switch port module can be installed at any location within the EtherCAT strand. No configuration is required.

Further benefits underline the particular suitability for the application in industrial environments:

  • compact design in IP67 housing
  • 10/100 Mbit/s, half or full duplex, automatic detection of data transmission speed
  • support for network variables

Product status:

regular delivery

Product information

Technical dataEP6601-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Bus systemall Ethernet (IEEE 802.3)-based protocols, store and forward switching mode
Ethernet interface10BASE-T/100BASE-TX Ethernet, M12, D-coded, 4-pin
Data transfer rates10/100 Mbit/s, IEEE 802.3u auto-negotiation, half or full duplex at 10 and 100 Mbit/s possible, automatic settings
Cable lengthup to 100 m twisted pair
Hardware diagnosticsstatus LEDs
Nominal voltage24 V (-15%/+20%)
Distributed clocks
Current consumption from UStyp. 120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Configurationno
Special featuressupport of RT Ethernet, publisher/subscriber, DHCP/BootP server
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use