DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP6228-3032 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class B, M12

Image similar, may contain optional accessories
EP6228-3032 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class B, M12

EP6228-3032 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class B, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +24 V DC UP
3-wire
Top view 
I/O connection 
Connector assignment 
EP6228-3032 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class B, M12

EP6228-3032 | EtherCAT Box, 8-channel communication interface, IO-Link, master, Class B, M12

From the IO-Link sensor into the cloud

From the IO-Link sensor into the cloud

The EP6228-3032 IO-Link module enables the connection of up to eight IO-Link devices according to specification V1.1 Class B. These can be IO-Link Box modules, actuators, sensors or a combination of both. A point-to-point connection is used between the module and the device. The EtherCAT Box is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus level and connected sensors, enabling the bidirectional exchange of parameterization data via the IO-Link connection. The IO-Link device can be parameterized with service data from TwinCAT via ADS and also very conveniently using the integrated IO-Link configuration tool.

In the standard setting, the eight IO-Link channels of the EP6228-3032 operate as an 8-channel input module, 24 V DC, which communicates with connected IO-Link devices as required, parameterizes them and, if necessary, changes their operating mode. Each IO-Link port can optionally be used as a pure input or output.

The 7/8" power supply connectors offer an increased total current of the EtherCAT Box so that all IO-Link ports can be operated with maximum current.

Product status:

regular delivery

Product information

Technical dataEP6228-3032
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Connection methodM12 socket, 5-pin, a-coded
Specification versionIO-Link V1.1, Class B
IO-Link interfaces8
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
IO-Link sensor supply L+24 V DC, 1.4 A per port, ∑ 11.2 A
IO-Link extra power P2424 V DC, max. 4.0 A per port, ∑ 4.0 A for 2 ports each
Current consumption from UStyp. 130 mA + load
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Electrical isolation500 V
Special features
Weightapprox. 440 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use