DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP6224-0092 | EtherCAT Box, 4-channel communication interface + 4-channel digital input, IO-Link, master, Class A, M12, TwinSAFE SC

EP6224-0092 | EtherCAT Box, 4-channel communication interface + 4-channel digital input, IO-Link, master, Class A, M12, TwinSAFE SC

EP6224-0092 | EtherCAT Box, 4-channel communication interface + 4-channel digital input, IO-Link, master, Class A, M12, TwinSAFE SC

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | L+
2 | Input
3 | L-
4 | C/Q
5 | n. c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
EP6224-0092 | EtherCAT Box, 4-channel communication interface + 4-channel digital input, IO-Link, master, Class A, M12, TwinSAFE SC

EP6224-0092 | EtherCAT Box, 4-channel communication interface + 4-channel digital input, IO-Link, master, Class A, M12, TwinSAFE SC

The EP6224-0092 IO-Link module enables up to four IO-Link devices to be connected. These can be actuators, sensors, or a combination of both. In addition, the EP6224-0092 offers four further digital inputs on the free pins of the M12 ports. The connection between the box and the device is thus point-to-point.

The EP6224-0092 also supports TwinSAFE SC (TwinSAFE Single Channel). The IO-Link data can thus be used for safety-related tasks via EtherCAT.

The EtherCAT Box is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus level and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can be performed from TwinCAT via ADS or, even simpler, via the integrated IO-Link configuration tool. In the standard setting, the four IO-Link channels of the EP6224-0092 operate as a 4-channel input module, 24 V DC, which communicates with the connected IO-Link devices if necessary, parameterizes them and, if required, changes their operation mode. Each IO-Link port can also be used as a pure input or output. Its slimline design means that it can be used in tight spaces.

Product status:

regular delivery

Product information

Technical dataEP6224-0092
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Connection methodM12 socket, 5-pin, a-coded
Number of inputs4 digital inputs
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Specification versionIO-Link V1.1, Class A,
Data transfer rates: 4.8 kbaud, 38.4 kbaud and 230.4
IO-Link interfaces4
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
IO-Link sensor supply L+24 V DC, 1.4 A per port, ∑ 4 A
IO-Link extra power P24
Current consumption from UStyp. 100 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresTwinSAFE SC, each channel parameterizable in TwinCAT
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use