DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP6080-0000 | EtherCAT Box, 1-channel communication interface, memory, 128 kByte, NOVRAM

EP6080-0000 | EtherCAT Box, 1-channel communication interface, memory, 128 kByte, NOVRAM

EP6080-0000 | EtherCAT Box, 1-channel communication interface, memory, 128 kByte, NOVRAM

EtherCAT signal input
EtherCAT signal output
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Top view 
EP6080-0000 | EtherCAT Box, 1-channel communication interface, memory, 128 kByte, NOVRAM

EP6080-0000 | EtherCAT Box, 1-channel communication interface, memory, 128 kByte, NOVRAM

The EP6080-0000 EtherCAT memory box module offers 128 kBytes of non-volatile memory (NOVRAM). This box module can be used to store and read parameters and recipes. Part of the memory can also be used for cyclic storage of machine data, such as operating hours counters or production counter values. This EtherCAT Box module is notably used in modular machine concepts featuring a central controller, to store module-related data on the machine module.

Product status:

regular delivery

Product information

Technical dataEP6080-0000
ProtocolEtherCAT
Bus interface2 x M8, shielded
TechnologyEtherCAT memory box
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Memory128 kbyte NOVRAM
Max. usable memory, cyclic access1280 byte
Max. usable memory, acyclic accessup to 128 kbyte in max. 8190 byte sized objects, depending on variable structure
Number of write/readarbitrary
Current consumption from UStyp. 120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/67/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use