The EP4174-0002 EtherCAT Box has four analog outputs which can be individually parameterized, so that they generate signals either in the -10…+10 V or the 0/4…20 mA range. The voltage or output current is supplied to the process level with a resolution of 15 bit (default), and is electrically isolated. The output scaling can be changed if required.
Ground potential for the four output channels is common with the 24 V DC supply. The analog actuators are supplied from the load voltage (freely selectable up to 30 V DC). The applied load voltage is available for actuator supply of further EtherCAT Box modules.
Product status:
regular delivery
Product information
Technical data | EP4174-0002 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Number of channels | 4 analog outputs |
Output connections | M12 x 1, 5-pin, a-coded |
Signal type | -10/0…+10 V | -20/0/4…+20 mA, parameterizable per channel |
Nominal voltage | 24 V DC (-15%/+20%) |
Load | > 5 kΩ | < 500 Ω |
Resolution | 16 bit |
Conversion time | ~ 40 µs |
Measurement error/uncertainty | < 0.1% (relative to full scale value) |
Output error | < 0.1% (relative to end value) |
Actuator supply | from the auxiliary voltage UP |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Current consumption from US | 120 mA |
Special features | current or voltage parameterizable per channel |
Weight | approx. 165 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL, ATEX |
Ex marking | II 3 G Ex nA IIC T4 Gc |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use