DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPX3184-0022 | EtherCAT Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART, Ex i

Image similar, may contain optional accessories
EPX3184-0022 | EtherCAT Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART, Ex i

EPX3184-0022 | EtherCAT Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART, Ex i

EtherCAT signal input
EtherCAT signal output
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
EPX3184-0022 | EtherCAT Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART, Ex i

EPX3184-0022 | EtherCAT Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART, Ex i

The EPX3184-0022 analog EtherCAT Box allows intrinsically safe HART-capable field devices from hazardous areas of zones 0/20 and 1/21 to be directly connected. It supplies measuring transducers located in the field and transmits their analog measuring signals to the automation device under electrical isolation. The EtherCAT Box indicates the status of the HART communication via LEDs and signals any communication errors.

 

The HART (Highway Addressable Remote Transducer) protocol enables two-way communication through digital data transfer via the analog 4...20 mA wiring. In this way, further data can be exchanged with the field device via the superimposed digital signal, in addition to the analog current signal.

 

HART communication can also be used for the FDT/DTM concept. The TwinCAT FDT Container enables field device DTMs to be directly integrated into TwinCAT Engineering. This means that field device configuration and diagnostics are already available in the development environment. As the FDT concept only supports 32-bit, it cannot be used in the 64-bit TwinCAT XAE Shell.

Product status:

regular delivery

Product information

Technical dataEPX3184-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of inputs4 (single-ended)
Input connectionsM12 x 1, 5-pin, a-coded
Connection method2-wire
Signal current4…20 mA
Conversion timetyp. 1 ms
Resolution16 bit (incl. sign)
Internal resistancetyp. 250 Ω
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filter limit frequency16 Hz
Nominal voltage24 V DC
Distributed clocksyes
Input filterconfigurable
SpecificationHART (version 7)
Sensor supplyfrom load supply voltage UP
Current consumption from US50 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Special featuresstandard and compact process image, activatable FIR/IIR filters, limit value monitoring, NE43 NAMUR
Weightapprox. 250 g
Operating temperature-25…+70°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3(1)G Ex ec [ia Ga] IIC T4 Gc
II 3(1)D Ex tc [ia Da] IIIC T135 °C Dc
I (M1) [Ex ia Ma] I
IECEx:
Ex ec [ia Ga] IIC T4 Gc
Ex tc [ia Da] IIIC T135 °C Dc
[Ex ia Ma] I
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use