![EP3048-0002 | EtherCAT Box, 8-channel analog input, current, ±20 mA, 16 bit, single-ended, 2 ksps, M12](https://multimedia.beckhoff.com/media/ep3048-0002__web_preview.png)
The EP3048-0002 EtherCAT Box has 8 channels and processes 20 mA standard signals with 16-bit resolution and up to 2000 measured values per second. Each channel can be parameterized individually via the controller/TwinCAT; signals in the range of -20…+20 mA , 0…+20 mA and 4…+20 mA can be processed by each channel. The current inputs are designed as single-ended. With a technical measuring range of ±107 % of the nominal range, the module also supports commissioning with sensor values in the limit range and evaluation in accordance with NAMUR NE43. Two channels are connected via an M12 socket.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | Analog input |
---|---|
Function | power measurement |
Ground reference (input) | single-ended |
Max. sampling rate | min. 500 µs (max. 2 ksps) per channel |
Sampling type | multiplex, approx. 60 µs delay between. Ch1/2 |
Internal resistance | typ. 100 Ω |
Sensor supply | from load supply voltage, max. 0.5 A, short-circuit proof in total |
Input filter limit frequency | 1.2 kHz |
Rise time | 3 ms typ. (0…90%) |
Dielectric strength | max. 30 V (voltage and current measurement) |
Overcurrent protection | typ. < 50 mA |
Measuring range, nominal | -20/0/+4…+20 mA |
Measuring range, technical | -21.47…+21.47 mA |
Resolution | 16 bit (incl. sign) |
Measurement error/uncertainty | < ±0.3% (relative to full scale value) |
Electrical isolation channel/channel | no |
Technical data | General |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Number of inputs | 8 |
Input connections | M12 x 1, 5-pin, a-coded |
Distributed clocks | – |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Special features | width of 30 mm, ExtendedRange 107%, standard and compact process image, activatable FIR/IIR filters |
Weight | approx. 165 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use