DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP2816-0004 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M16

EP2816-0004 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M16

EP2816-0004 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M16

EtherCAT signal input
EtherCAT signal output
M16, 19-pin
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Signal status display
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
A-L | Output 1…11
N-S | Output 12…16
T | NC
M, U | GND
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
Top view 
I/O connection 
Connector assignment 
EP2816-0004 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M16

EP2816-0004 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, M16

The EP2816-0004 EtherCAT Box is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The outputs process an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 4 A.

 

The signal status is indicated in groups by LEDs. The signal is connected via a 19-pin M16 socket. The 16-channel design offers a very high channel density in a very small space. With IP67-D-Sub connectors, 16-channel valve islands can be connected cost-effectively and decentrally in the field.

Product status:

regular delivery

Product information

Technical dataEP2816-0004
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs16
Output connectionsM16, 19-pin
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 25 µs, typ. TOFF: 50 µs
Short-circuit currentmax. 1.5 A
Distributed clocksyes
Current consumption from US120 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresideal for multi-pin connector valve terminals
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use