
The EP2809-0042 EtherCAT Box is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The outputs process an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 16 A. 7/8" connectors are used for the input/output of the supply voltage.
The signal status of the channels is indicated by LEDs. The signals are connected via M12 screw type connectors. Two channels are available per M12 socket. The 16-channel design offers a very high channel density in a very small space.
The EtherCAT connection is made via d-coded M12 sockets.
Product status:
regular delivery
Product information
Technical data | EP2809-0042 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M12 socket, 4-pin, D-coded |
Number of outputs | 16 |
Ohmic switching current | – |
Output connections | M12 x 1, 5-pin, a-coded |
Minimum permitted load | – |
Load type | ohmic, inductive, lamp load |
Nominal output voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, individually short-circuit proof, ∑ 16 A |
Switching times | typ. TON: 60 µs, typ. TOFF: 300 µs |
Short-circuit current | typ. 1.9 A |
Distributed clocks | – |
Current consumption from US | typ. 130 mA |
Auxiliary power current | typ. 20 mA + load |
Power supply connection | feed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin |
Operating cycles mech. (min.) | – |
Operating cycles electr. (min.) | – |
Electrical isolation | 500 V |
Weight | approx. 440 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL (in preparation) |
Housing data | 7/8" infeed |
---|---|
Dimensions (W x H x D) | 60 mm x 150 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |

Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use