DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EP2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EP2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24V DC UP
2 | 13
3 | GNDP
4 | 14
5 | n. c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
EP2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EP2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

The EP2624-0002 EtherCAT Box has four relays, each with one contact, which can be controlled potential-free by the PLC via EtherCAT. The relay contacts can each be used up to 25 V AC or 30 V DC. The signal status of the individual channels is indicated by LEDs.

 

The signals are connected via M12 screw type connectors. The power supply is passed through.

Product status:

regular delivery

Product information

Technical dataEP2624-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs4 x make contacts
Ohmic switching current0.5 A AC/2 A DC per channel
Output connectionsM12 x 1, 5-pin, a-coded
Minimum permitted load10 µA at 10 mV DC
Load typeohmic, inductive, lamp load
Nominal output voltage25 V AC/30 V DC
Distributed clocks
Current consumption from US200 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Operating cycles mech. (min.)1 x 108
Operating cycles electr. (min.)2 x 105 (1 A/30 V DC)
Electrical isolation500 V
Special featurespotential-free switching
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL, ATEX
Ex markingII 3 G Ex nA IIC T4 Gc
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use