DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP2028-0032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2.8 A, M12

EP2028-0032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2.8 A, M12

EP2028-0032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2.8 A, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC UP1
2 | (Output A)
3 | GNDP
4 | Output A
5 | n.c.
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +24 V DC UP
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EP2028-0032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2.8 A, M12

EP2028-0032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2.8 A, M12

The EP2028-0032 EtherCAT Box is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The outputs process an output current of up to max. 2.8 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 16 A. 7/8" connectors are used for the input/output of the supply voltage.

 

The signal status of the channels is indicated by LEDs. The signals are connected via M12 screw type connectors. One channel is available per M12 socket.

Product status:

regular delivery

Product information

Technical dataEP2028-0032
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs8
Output connectionsM12 x 1, 5-pin, a-coded
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current2.8 A per channel, individually short-circuit proof, ∑ 16 A
Switching timestyp. TON: 200 µs, typ. TOFF: 200 µs
Short-circuit currenttyp. 15 A
Distributed clocks
Current consumption from UStyp. 130 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Electrical isolation500 V
Special features1 output per M12 plug, ∑ 16 A
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use