DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12

Image similar, may contain optional accessories
EP2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12

EP2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC UP
2 | n.c.
3 | GNDP
4 | Output A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EP2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12

EP2008-0022 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12

The EP2008-0022 EtherCAT Box is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The outputs process an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 4 A.

 

The signal status of the channels is indicated by LEDs. The signals are connected via M12 screw type connectors. One channel is available per M12 socket.

Product status:

regular delivery

Product information

Technical dataEP2008-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs8
Output connectionsM12 x 1, 5-pin, a-coded
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Short-circuit currentmax. 1.5 A
Distributed clocks
Current consumption from UStyp. 130 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special features1 output per M12 plug
Weightapprox. 250 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use