DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP2339-0042 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

Image similar, may contain optional accessories
EP2339-0042 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

EP2339-0042 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Tx-
4 | Rx-
1 | +24 V DC UP
2 | In-/Output B
3 | GNDP
4 | In-/Output A
5 | n.c.
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +24 V DC UP
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EP2339-0042 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

EP2339-0042 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, M12

The EP2339-0042 EtherCAT Box has 16 digital channels that can each be operated as inputs or outputs. It is not necessary to configure whether a channel (pin 2 and 4 of the M12) is to be used as input or output; the input circuit is permanently connected internally to the output driver, so that a set output is automatically displayed in the input process image.

 

The inputs have a filter of 3.0 ms. The outputs handle load currents up to 0.5 A and are short-circuit-proof and protected against reverse polarity.

 

The connected sensors are supplied by an internal, short-circuit-proof driver module with a total of 0.5 A for all sensors. The inputs and outputs are supplied via UP. The total current of the box is 16 A. 7/8" connectors are used to feed in/out the supply voltage.

 

The signal status is indicated by LEDs. The signals are connected via M12 connectors. The EtherCAT connection is made via d-coded M12 sockets.

Product status:

regular delivery

Product information

Technical dataEP2339-0042
ProtocolEtherCAT
Bus interface2 x M12 socket, 4-pin, D-coded
SpecificationEN 61131-2, type 1/3
Number of channels16 digital inputs or outputs
Input/output connectionsM12 x 1, 5-pin, a-coded
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom load supply voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 16 A
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Short-circuit currenttyp. 1.9 A
Distributed clocks
Auxiliary power currenttyp. 20 mA + load
Current consumption from US120 mA
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Electrical isolation500 V
Weightapprox. 440 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use