DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP2328-0001 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M8

Image similar, may contain optional accessories
EP2328-0001 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M8

EP2328-0001 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M8

EtherCAT signal input
EtherCAT signal output
M8 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
3 | GND
4 | In-/Output
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
Inputs 
Outputs 
EP2328-0001 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M8

EP2328-0001 | EtherCAT Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M8

The EP2328-0001 EtherCAT Box combines four digital inputs (four M8 sockets at the top) and four digital outputs (four M8 sockets at the bottom) in one device. The inputs have a filter of 3.0 ms. The outputs process load currents up to 2.0 A, are short-circuit-proof and protected against reverse polarity. The signal status is indicated by LED. The signals are connected via M8 screw type connectors. The total current of all outputs is limited to 4 A.

 

The connected sensors are supplied via an internal, short-circuit-proof driver module with a total of 0.5 A for all sensors. The outputs are supplied via UP. All outputs are short-circuit-proof and protected against reverse polarity.

Product status:

regular delivery

Product information

Technical dataEP2328-0001
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels4 inputs + 4 outputs
Input/output connectionsM8 x 1, 3-pin, a-coded
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current2 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 200 µs, typ. TOFF: 200 µs
Short-circuit currenttyp. 15 A
Distributed clocks
Auxiliary power currenttyp. 20 mA
Current consumption from UStyp. 120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL, ATEX
Ex markingII 3 G Ex nA IIC T4 Gc
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use