The EP2308-0002 EtherCAT Box combines four digital inputs (two M12 sockets at the top) and four digital outputs (two M12 sockets at the bottom) in one device. The inputs have a filter of 3.0 ms. The outputs process load currents up to 0.5 A and are short-circuit-proof and protected against reverse polarity. The signal status is indicated by LEDs. The signals are connected via screw type M12 connectors.
The supply of the connected sensors is carried out via an internal, short-circuit-proof driver module with a total of 0.5 A for all sensors. The outputs are supplied via UP. All outputs are short-circuit-proof and protected against reverse polarity.
Product status:
regular delivery
Product information
Technical data | EP2308-0002 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Specification | EN 61131-2, type 1/3 |
Number of channels | 4 inputs + 4 outputs |
Input/output connections | M12 x 1, 5-pin, a-coded |
Input filter | 3.0 ms |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 3) |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, individually short-circuit proof |
Switching times | typ. TON: 50 µs, typ. TOFF: 100 µs |
Short-circuit current | typ. 1.5 A |
Distributed clocks | – |
Current consumption | 120 mA |
Auxiliary power current | typ. 20 mA + load |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Weight | approx. 165 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL, ATEX |
Ex marking | II 3 G Ex nA IIC T4 Gc |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use