DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP1816-0008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

Image similar, may contain optional accessories
EP1816-0008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

EP1816-0008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

EtherCAT signal input
EtherCAT signal output
D-sub, 25-pin
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Signal status display
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1-16 | Input 1-16
17-22 | +24 V DC US
23-25 | GND
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
Top view 
I/O connection 
Connector assignment 
EP1816-0008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

EP1816-0008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

The EP1816-0008 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via 25-pin D-sub socket.

The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.

 

The EtherCAT Box is also available with special pin assignment (EP1816-1008).

Product status:

regular delivery

Product information

Technical dataEP1816-0008
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs16
Input connectionsD-sub socket, 25-pin, UNC4-40
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocksyes
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Current consumption from US120 mA
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use