![EP1098-0001 | EtherCAT Box, 8-channel digital input, 24 V DC, 10 µs, ground switching, M8](https://multimedia.beckhoff.com/media/ep1098-0001__web_preview.png)
The EP1098-0001 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M8 screw type connectors.
The sensors are supplied from the box supply voltage US. The load voltage UP is not used in the input module, but it can be optionally connected for forwarding and is passed on to the next module.
The supply of the connected sensors is done by an internal, short-circuit proof driver module with a total of 0.5 A for all sensors.
Due to the input filter of 10 µs, the EP1098-0001 is preferably suitable for electronic inputs which transmit to the control system with the shortest possible delay due to the short filter time.
Product status:
regular delivery
Product information
Technical data | EP1098-0001 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Specification | ground switching |
Number of inputs | 8 |
Input connections | M8 x 1, 3-pin, a-coded |
Nominal input voltage | 24 V DC (-15%/+20%) |
Input filter | 10 µs |
“0” signal voltage | 11…30 V |
“1” signal voltage | 0…7 V |
Input current | typ. 3 mA |
Distributed clocks | – |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Current consumption from US | 120 mA |
Electrical isolation | control voltage/fieldbus: yes |
Special features | ground switching |
Weight | approx. 165 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings | CE, UL |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
![](https://multimedia.beckhoff.com/media/EPxxxx-0001__web_dimensions.png)
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use