DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12

Image similar, may contain optional accessories
EP1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12

EP1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | Input B
3 | GND
4 | Input A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EP1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12

EP1008-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, 3 ms, M12

The EP1008-0002 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.

The sensors are supplied from the box supply voltage US. The load voltage UP is not used in the input module, but it can be optionally connected for forwarding and is passed on to the next module.

The supply of the connected sensors is done by an internal, short-circuit proof driver module with a total of 0.5 A for all sensors.

Due to the input filter of 3.0 ms, the EP1008-0002 is preferably suitable for electronic and mechanical inputs, which thereby experience additional debouncing of the signal.

Product status:

regular delivery

Product information

Technical dataEP1008-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs8
Input connectionsM12 x 1, 5-pin, a-coded
Nominal input voltage24 V DC (-15%/+20%)
Input filter3.0 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocks
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Current consumption from US120 mA
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Ex markingII 3 G Ex nA IIC T4 Gc
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use