DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connectorNew

Image similar, may contain optional accessories
EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector

EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector

EtherCAT P signal input
EtherCAT P signal output
I/O connection sockets (input)
I/O connection sockets (input)
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
+24 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
0 V
+24 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
0 V
+24 V
1-wire
2-wire
3-wire
EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector

EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector

The EPP1816-0703 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them electrically isolated to the controller. The signal state is indicated by means of LEDs. The signal connection is established via spring-loaded connectors, optionally available in 1- and 3-pin versions. Thanks to the compact plug level, the EPP1816-0703 can transfer 16 signals from the field via EtherCAT in a very small space.

 

The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module, but it can be optionally connected for forwarding.

 

The EPP1816-0703 has three additional hexadecimal ID switches. In this way, an individual address from 0...4095 can be set, allowing unique identification regardless of installation position, as required by some device profiles for certain industries, such as the semiconductor industry.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataDigital input
SpecificationEN 61131-2, type 1/3
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Operating temperature-25…+60°C
Technical dataGeneral
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of configurable IDs4096
Number of inputs16
Input connectionsconnector with spring-loaded system
Distributed clocksyes
Current consumption from UStyp. 120 mA
Electrical isolation500 V
Weightapprox. 200 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL (in preparation)
Housing data8 x M8, 4 x M12, ID switch
Dimensions (W x H x D)30 mm x 155 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use