DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP6090-0000 | EtherCAT P Box, display with navigation switch, operating hours counter

EPP6090-0000 | EtherCAT P Box, display with navigation switch, operating hours counter

EPP6090-0000 | EtherCAT P Box, display with navigation switch, operating hours counter

EtherCAT P signal input
EtherCAT P signal output
Display
Navigation switch
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
Top view 
Connector assignment 
EPP6090-0000 | EtherCAT P Box, display with navigation switch, operating hours counter

EPP6090-0000 | EtherCAT P Box, display with navigation switch, operating hours counter

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP6090-0000 display box has an illuminated, low-reflection LC display with two lines of 16 characters. It can be used, for example, for displaying status messages or diagnostic information. A non-resettable operating hours counter is integrated and can be displayed and also read out via the controller.

Via the user program dynamic and static application-specific texts can be displayed, e.g. “Production counter: (count value)”. If the output text is longer than 16 characters, the box automatically switches to scrolling text mode. Two special characters can be defined via a 5 x 8 pixel matrix.

The statuses of the navigation switch – up, down, left, right and OK – are transmitted to the controller as binary variables and can be used, for example, to control the display.

Product status:

regular delivery

Product information

Technical dataEPP6090-0000
ProtocolEtherCAT
TechnologyEtherCAT P display box
Switch inputsnavigation switch: up, down, left, right, OK
DisplayLC display, 2 x 16 characters (> 16 characters = scrolling text mode), switchable backlight
Special characters2 characters (5 x 8 pixel matrix)
Operating hours counter32 bit overflow after 136 years (no reset possible), secure data storage > 100 years (@15 minutes writing interval), accuracy: ±50 ppm
Time measuring4 x 32 bit second counter (reset possible)
Counter4 x 32 bit counter (reset possible)
Storage intervalmanually/automatically every 15 minutes
Distributed clocks
Current consumption from UStyp. 130 mA + sensor supply
Weightapprox. 230 g
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use