DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP43xx | EtherCAT P Box, analog combi

The EPP43xx I/O modules combine analog inputs and outputs on one device so that an optimal mix can be used in the field. Some modules also have additional inputs/outputs for digital signals.

Your selection:
    • EPP4304-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, voltage, ±10 V, 16 bit, single-ended, M12, 2 x digital input 24 V DC

      EPP4304-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, voltage, ±10 V, 16 bit, single-ended, M12, 2 x digital input 24 V DC

      Channels:
      4, Combi
      Signal resolution (analog):
      16 bit
    • EPP4314-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, differential, M12

      EPP4314-1002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, differential, M12

      Channels:
      4, Combi
      Signal resolution (analog):
      16 bit
    • EPP4374-0002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

      EPP4374-0002 | EtherCAT P Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12Preferred type

      Channels:
      4, Combi
      Signal resolution (analog):
      16 bit