DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP3204-0002 | EtherCAT P Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EPP3204-0002 | EtherCAT P Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EPP3204-0002 | EtherCAT P Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | RL+
2 | R+
3 | RL-
4 | R-
5 | Shield
2-wire
3-wire
4-wire
Top view 
I/O connection 
Connector assignment 
EPP3204-0002 | EtherCAT P Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EPP3204-0002 | EtherCAT P Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP3204-0002 EtherCAT P Box with analog inputs allows resistance sensors to be connected directly. The module’s circuitry can operate the sensors using 2-, 3- or 4-wire connection techniques. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The module can also be used for simple resistance measurement with the output in ohms. The module’s standard settings are: resolution 0.1°C in the temperature range of Pt100 sensors in 2-wire connection. Sensor malfunctions such as broken wires are indicated by error LEDs. The module is quite versatile, but the default values are selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range; several data output formats may be chosen. If required, the inputs can be scaled differently. Automatic limit monitoring is also available. Parameterization is carried out via EtherCAT.

Product status:

regular delivery

Product information

Technical dataEPP3204-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of inputs4
Connection methodM12 socket for 2-, 3- and 4-wire connections, presetting: 2-wire
Conversion time800 ms up to 2 ms, see documentation, default: approx. 85 ms
Resolution0.1°C per digit
Sensor typesPt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1.2/4 kΩ)
Signal typePt100
Measuring range-200…+850°C (Pt sensors); -60…+250°C (Ni sensors)
Measurement error/uncertainty< ±0.5°C (Pt sensors in 4-wire connection)
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Measuring currenttyp. 0.5 mA
Input filter5 variations, configurable
Sensor supply
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Special featuresopen-circuit recognition
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 165 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use