The EPP2839-0022 EtherCAT P Box module is intended for processing digital/binary signals. It connects the binary control signals of the automation device to the actuators at process level. The outputs each process an output current of up to 0.5 A. Short-term overload may occur. The outputs are short-circuit proof. The total current of all outputs is limited to 3 A.
The channels indicate their signal status by means of LEDs. The signal connection is made via screw-type M12 connectors. Two channels are available per M12 socket. Each output channel reports an open-load or short-circuit error to the PLC via diagnostics. Module-related undervoltage detection of the supply voltage takes place. The 16-channel design offers a very high channel density in a very small space.
Special features:
- short-circuit and open-load detection for each channel
- adjustable diagnostics for each channel
- undervoltage detection
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | EPP2839-0022 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, P-coded, shielded |
Number of outputs | 16 |
Output connections | M12 x 1, 5-pin, a-coded |
Load type | ohmic, inductive, lamp load |
Nominal output voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, individually short-circuit proof, ∑ 3 A from UP |
Switching times | typ. TON: 50 µs, typ. TOFF: 100 µs |
Short-circuit current | max. 1.5 A |
Distributed clocks | yes |
Current consumption from US | typ. 100 mA |
Auxiliary power current | typ. 20 mA + load |
Diagnostics | short circuit, open load detection, undervoltage |
Electrical isolation | 500 V |
Weight | approx. 250 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL (in preparation) |
Housing data | 16 x M8, 8 x M12 |
---|---|
Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use