DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP2816-0004 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, M16

Image similar, may contain optional accessories
EPP2816-0004 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, M16

EPP2816-0004 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, M16

EtherCAT P signal input
EtherCAT P signal output
M16, 19-pin
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Signal status display
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
A-L | Output 1…11
N-S | Output 12…16
T | NC
M, U | GNDP
Top view 
I/O connection 
Connector assignment 
EPP2816-0004 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, M16

EPP2816-0004 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, M16

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP2816-0004 EtherCAT P Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs can handle output currents up to 0.5 A max. Short-term overload is acceptable. The outputs are short-circuit proof. An output short-circuit is recognized and passed on to the control level. The sum current of all outputs is limited to 3 A.

The signal state is indicated for signal groups by means of light emitting diodes. The signal connection is made via a 19-pin M16 socket. The 16-channel design offers high channel density in a small space. IP67 M16 connectors enable cost-efficient, decentralized connection, e.g. of 16-channel valve terminals in the field.

Product status:

regular delivery

Product information

Technical dataEPP2816-0004
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of outputs16
Output connectionsM16, 19-pin
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 3 A
Switching timestyp. TON: 25 µs, typ. TOFF: 50 µs
Short-circuit currentmax. 1.5 A
Distributed clocksyes
Current consumption from UStyp. 100 mA
Auxiliary power currenttyp. 20 mA + load
Electrical isolation500 V
Special featuresideal for multi-pin connector valve terminals
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use