DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP2624-0002 | EtherCAT P Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EPP2624-0002 | EtherCAT P Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EPP2624-0002 | EtherCAT P Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +24V DC UP
2 | 13
3 | GNDP
4 | 14
5 | n. c.
Top view 
I/O connection 
Connector assignment 
EPP2624-0002 | EtherCAT P Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EPP2624-0002 | EtherCAT P Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP2624-0002 EtherCAT P Box has four relays. Each relay has a make contact, which can be controlled potential-free by the PLC via EtherCAT. The relay contacts can be operated at up to 25 V AC or 30 V DC. The signal state of the individual channels is indicated by LEDs. The signal connection is established via screw-type M12 connectors. The power supply is passed through.

Product status:

regular delivery

Product information

Technical dataEPP2624-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of outputs4 x make contacts
Rated load voltage25 V AC/30 V DC
Ohmic switching current0.5 A AC/2 A DC
Output connectionsM12 x 1, 5-pin, a-coded
Minimum permitted load10 µA at 10 mV DC
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Distributed clocks
Current consumption from UStyp. 100 mA
Operating cycles mech. (min.)1 x 108
Operating cycles electr. (min.)2 x 105 (1 A/30 V DC)
Electrical isolation500 V
Special featurespotential-free switching
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use