DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP2596-0002 | EtherCAT P Box, 1-channel LED output, 0…24 V DC, 3 A, M12

Image similar, may contain optional accessories
EPP2596-0002 | EtherCAT P Box, 1-channel LED output, 0…24 V DC, 3 A, M12

EPP2596-0002 | EtherCAT P Box, 1-channel LED output, 0…24 V DC, 3 A, M12

EtherCAT P signal input
EtherCAT P signal output
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
X01
1 | LED+
2 | n.c.
3 | LED-
4 | n.c.
5 | Shield

X02
1,2 | 24 V LED
3,4 | GND LED
5 | Shield

X03
1 | 24 V Cam
2 | TrigIn
3 | GNDS
4 | TrigOut
5 | Shield

X04
1 | 24 V Cam
2 | TrigIn
3 | GNDS
4 | TrigOut
5 | Shield
EPP2596-0002 | EtherCAT P Box, 1-channel LED output, 0…24 V DC, 3 A, M12

EPP2596-0002 | EtherCAT P Box, 1-channel LED output, 0…24 V DC, 3 A, M12

The EPP2596-0002 LED strobe control box contains a flexible power supply unit that supplies the LED with the required current and voltage. Applications from continuous light to short light pulses in the kHz range are thus possible. Each individual flash can be triggered in a controlled manner by the control system via the distributed clocks/timestamp function. The EPP2596-0002 has a trigger output for triggering cameras and high-quality, fast current and voltage control, so that line scan cameras, for example, also benefit from constant illumination. Extensive real-time diagnostics, e.g. for input current/voltage and output current/voltage allow detailed monitoring of the LED light intensity. Thus, overdrive applications with short high-current pulses through the LED are possible. If the set load corridor is exited, e.g., due to load errors, the EPP2596-0002 switches off to protect the LED (resettable).

 

Special features:

  • suitable for lighting-related vision applications up to 24 V DC
  • max. output current 0…3 A in pulse mode/0…1.2 A in continuous mode
  • different operating modes possible
    • continuous mode (current and voltage output, PWM)
    • pulse operation
    • RGB/common anode mode
  • support of the timestamp XFC technology
  • synchronized operation through distributed clocks XFC technology possible

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataEPP2596-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of outputs1
Output connectionsM12 x 1, 5-pin, a-coded
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0…3 A in pulsed mode (depending on output voltage and duty cycle)
0…1.2 A in continuous mode
Trigger output (to camera)24 V DC
Trigger input (from camera)24 V DC
Switching timestyp. TON: < 1 µs, typ. TOFF: < 1 µs, pulses from 25 µs…10 s
Distributed clocksyes
Distributed clock precision<< 1 µs
Output voltagecontinuous light mode : 0…UIN
continuous light operation PWM: 0…(UIN - 0.5 V)
pulsed operation (0…2 A): 0…(UIN - 2 V)
pulsed operation (3 A*): 0…(UIN - 3 V)
*linear behavior of the maximum output voltage between 2 A and 3 A
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Special featuresconstant voltage, constant current and PWM as available operating modes, extensive real-time diagnostics, continuous LED operation, RGB/common anode operation
Weightapprox. 165 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use