DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP2316-0008 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, D-sub

Image similar, may contain optional accessories
EPP2316-0008 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, D-sub

EPP2316-0008 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, D-sub

EtherCAT P signal input
EtherCAT P signal output
D-sub, 25-pin
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Signal status display
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1-8 | Input
9-16 | Output
17-19 | +24 V DC US1
20-22 | +24 V DC UP1
23 | GNDS
24-25 | GNDP
Top view 
I/O connection 
Connector assignment 
EPP2316-0008 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, D-sub

EPP2316-0008 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, D-sub

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP2316-0008 EtherCAT P Box combines eight digital inputs and eight digital outputs in one device. The inputs have a 10 µs filter. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The signal status is displayed via the optional plug connector; the signal connection is established via a 25-pin D-sub connector. An IP67 connector for connecting the inputs is available as an option.

The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors. The outputs are supplied via UP. All outputs are short-circuit proof and protected against inverse polarity. The 16-channel design offers high channel density in a small space.

Product status:

regular delivery

Product information

Technical dataEPP2316-0008
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels8 inputs + 8 outputs
Input/output connectionsD-sub socket, 25-pin, UNC4-40
Input filter10 µs
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Special featuresideal for high number of channels
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use