DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1859-0022 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

Image similar, may contain optional accessories
EPP1859-0022 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

EPP1859-0022 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Top view 
EPP1859-0022 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

EPP1859-0022 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

The EPP1859-0022 EtherCAT P Box module combines eight digital inputs (four M12 sockets on the left) and eight digital outputs (four M12 sockets on the right) in a single device. The inputs have a filter of 3.0 ms; the outputs are capable of handling load currents of up to 0.5 A, are short circuit-proof, and protected against polarity reversal. The total current of all outputs is limited to 3 A. The signal state is indicated by LEDs. The signal connection is made via screw-type M12 connectors.

 

The sensors are supplied using the control voltage US. The outputs are supplied via Up. All outputs are short circuit-proof and protected against polarity reversal.

Product status:

regular delivery

Product information

Technical dataEPP1859-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels8 inputs + 8 outputs
Input/output connectionsM12 x 1, 5-pin, a-coded
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 3 mA input current (EN 61131-2, type 1/3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 3 A from UP
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Short-circuit currenttyp. 1.5 A
Distributed clocks
Auxiliary power currenttyp. 20 mA + load
Current consumption from US120 mA
Electrical isolation500 V
Special features8 fixed inputs/outputs
Weightapprox. 250 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use