DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1816-0008 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

EPP1816-0008 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

EPP1816-0008 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

EtherCAT P signal input
EtherCAT P signal output
D-sub, 25-pin
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Signal status display
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1-16 | Input 1-16
17-22 | +24 V DC US
23-25 | GNDS
Top view 
I/O connection 
Connector assignment 
EPP1816-0008 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

EPP1816-0008 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, D-sub

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP1816-0008 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is indicated by means of LEDs. The signal connection is established via a 25-pin D-sub connector. An IP67 connector for connecting the inputs is available as an option. Thanks to the compact plug level, the EPP1816-0008 can transfer 16 signals from the field via EtherCAT in a very small space. The sensors are supplied in a short-circuit proof manner from the control voltage US with 0.5 A. The load voltage UP is not used in the input module.

Product status:

regular delivery

Product information

Technical dataEPP1816-0008
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs16
Input connectionsD-sub socket, 25-pin, UNC4-40
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocksyes
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use