DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1816-0003 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, IP20 connector

EPP1816-0003 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, IP20 connector

EPP1816-0003 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, IP20 connector

EtherCAT P signal input
EtherCAT P signal output
I/O connection sockets (input)
I/O connection sockets (input)
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
+ 24 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
0 V
+ 24 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
0 V
+ 24 V
1-wire
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPP1816-0003 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, IP20 connector

EPP1816-0003 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, IP20 connector

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP1816-0003 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is indicated by means of LEDs. The signal connection is established via spring-loaded connectors, optionally available in 1- and 3-pole versions. Thanks to the compact plug level, the EPP1816-0003 can transfer 16 signals from the field via EtherCAT in a very small space. The sensors are supplied in a short-circuit proof manner from the control voltage US with 0.5 A. The load voltage UP is not used in the input module.

The module is supplied without connectors.

Product status:

regular delivery

Product information

Technical dataEPP1816-0003
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs16
Input connectionsconnector with spring-loaded system
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocksyes
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE
Protect. rating/installation pos.IP20/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use