DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1809-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, 3 ms, M12

Image similar, may contain optional accessories
EPP1809-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, 3 ms, M12

EPP1809-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, 3 ms, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | + 24 V DC US
2 | Input B
3 | GNDS
4 | Input A
5 | n.c.
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPP1809-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, 3 ms, M12

EPP1809-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, 3 ms, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP1809-0022 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is displayed by LEDs; the signals are connected via screwable M12 connectors.

The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module. The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors.

Thanks to the 3.0 ms input filter the EPP1809-0022 is particularly suitable for electronic and mechanical inputs, with the benefit of additional signal debouncing.

Product status:

regular delivery

Product information

Technical dataEPP1809-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs16
Input connectionsM12 x 1, 5-pin, a-coded
Nominal input voltage24 V DC (-15%/+20%)
Input filter3.0 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocks
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Weightapprox. 250 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use